??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D

Wybór modelu CAD
22720.0666 Ball-Ended Thrust Screw
HELP_VARIABLE
Company
Halder
Description
EH 22720. - Ball-Ended Thrust Screws, headless / flat-faced ball, plain surface
Bill of material
22720.0666 Ball-Ended Thrust Screw
BESTNR
Ref. No.
22720.0666
MAT
Material
Steel, heat-treated
AUS
Version
flat-faced ball, plain surface
D1
Thread
M 16
ROT
°
L2
50.0 mm
D3
10.7 mm
KG
ball
12.0 mm
SW
8.0 mm
BESTA
Load capacity for static load max.
60.0 kN
G
Weight
60.00 g
Embedded user actions